??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1708751 - TW 50/ 6-CL
Bill of material
PHOENIX CONTACT 1708751
Product number of the Manufacturer
1708751
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 6, load current: 150 A, cross section: 10 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray
Manufacturer Type Description
TW 50/ 6-CL
Preview
International product number
4055626020365
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
58
rated voltage
1000 V
Min. line cross section, rigid
10 mm^2
Combustibility class
V0
material of insulation
Polyamide
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
color
Grey
net weight
0.777 kg
Max. line cross section, flexible
50 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
Max. line cross section, rigid
50 mm^2
Min. line cross section, flexible
16 mm^2
Pole number
6
GTIN
4055626020365
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 6, load current: 150 A, cross section: 10 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray
Manufacturer product family
TW 50/.. -CL
Product type
TW 50/ 6-CL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models