??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1706940000 - VG EMV M20X1,5
Bill of material
Weidmueller 1706940000
Preview
Product number of the Manufacturer
1706940000
Manufacturer Type Description
VG EMV M20X1,5
Short Description
Cable gland (metal) VG EMV (EMC cable gland with spiral clamp) M 20, 10 mm, OD min. 8 - OD max. 11 mm, IP68 - 10 bar, Brass, nickel-plated
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4008190917692
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP68
wrench width 1
24 mm
glass-fiber reinforced
No
max. sealing range
11 mm
min. sealing range
8 mm
type of connection thread
metric
Bend protection present
No
Counter nut present
No
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
135 °C
thread length connection thread
10 mm
material
brass nickel-plated
Color
gray
Without halogens
Yes
Mass
0.065 kg
customs tariff number (TARIC)
74122000
URL
URL
Previews
3D
2D
Download CAD models