??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1705 Seamless Case Conveyor Chain - Case Conveyor Chain
Bill of material
1705
Chain model
1705
Product name
Seamless Case Conveyor Chain
Application
Seamless design, conveying the products smoothly.
Chain plate material
Polyoxymethylene (POM) gray, operating temperature -30°C~+90°C
Pin material
Stainless steel
Chain Load (25°C)
POM is 2670N/M
Remark
The sprocket is the same to 1701 case conveyor chain
Chain width
55.0 mm
Weight
1.46 kg/m
Minimum sideflex raduis
125.0 mm
opposite bending raduis
63.5 mm
Previews
3D
2D
Download CAD models