??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1704926 - PV-FT-C2F-HSG
Bill of material
PHOENIX CONTACT 1704926
Product number of the Manufacturer
1704926
Short Description
Photovoltaic connector
Long Description
Panel feed-through, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, rated voltage: 1000 V DC, rated current: 40 A, Connection method: Crimp, Type of contact: Socket
Manufacturer Type Description
PV-FT-C2F-HSG
Preview
International product number
4046356746236
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356746236
Manufacturer product designation
Photovoltaic connector
Manufacturer product description
Panel feed-through, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, rated voltage: 1000 V DC, rated current: 40 A, Connection method: Crimp, Type of contact: Socket
Manufacturer product family
Sunclix
Product type
PV-FT-C2F-HSG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85359000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models