??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1704750000 - ZAP ZDUB
Bill of material
Weidmueller 1704750000
Preview
Product number of the Manufacturer
1704750000
Manufacturer Type Description
ZAP ZDUB
Short Description
End plate (terminals) 33 mm x 5 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190948405
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V0
Latchable present
No
min. thickness
5 mm
Mass
0.002 kg
height
33.2 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models