??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1704740000 - ZBB ZDUB
Bill of material
Weidmueller 1704740000
Preview
Product number of the Manufacturer
1704740000
Manufacturer Type Description
ZBB ZDUB
Short Description
Partition plate (terminal) Mounting block, 33.2 mm x 23.8 mm, dark beige
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190948399
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Mass
0.003 kg
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models