??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1701Y - Case Conveyor Chain with Stainless steel top
Bill of material
1701Y
Chain model
1701Y
Series
1701 Series
Application
Mainly used to high temperature resistant, wear resistant conveying machine.
Material
White polyoxymethylene (POM), operating temperature -30°C~+90°C
Chain plate surface material
Stainless Steel 304
Pin material
Stainless steel
Package
20 PCS/meter
Width
53.3 mm
Weight
1.16 kg/m
opposite bending raduis
75 mm
Sideflex Radius
150 mm
E
7.9 mm
G
56.0 mm
V
25 mm
L
12.5 mm
P
50.0 mm
Q
53.5 mm
T
4.5 mm
Remark
Same as 1701 sprocket
Previews
3D
2D
Download CAD models