??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1701-TAB Series - Case Conveyor Chain
Bill of material
1701-TAB
Chain model
1701-TAB
Series
1701-TAB Series
Application
Mainly suitable for various kinds of plastic bottles, cans conveying, such as dairy industry.
Material
POM, color white, operating temperature -30°C~+90°C
Pin material
Stainless steel
Working load
3330N
Maximum Speed
40 m/min lubricant ; 20 m/min dry
Package
20 PCS/meter
Width
53.3 mm
Weight
1.40 kg/m
opposite bending raduis
75 mm
Sideflex Radius
150 mm
E
7.9 mm
G
56.0 mm
V
25 mm
L
12.5 mm
P
50.0 mm
T
4.5 mm
J
64.5 mm
Remark
Same as 1701 sprocket
Previews
3D
2D
Stáhnout CAD model