??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1701 Series - Case Conveyor Chain
Bill of material
1701
Chain model
1701
Series
1701 Series
Application
Mainly suitable for various kinds of plastic bottles, cans conveying, such as dairy industry.
Material
POM, color white, operating temperature -30°C~+90°C
Pin material
Stainless steel
Working load
3330N
Maximum Speed
40 m/min lubricant ; 20 m/min dry
Package
20 PCS/meter
Width
53.3 mm
Weight
1.37 kg/m
opposite bending raduis
75 mm
Sideflex Radius
150 mm
E
7.9 mm
G
56.0 mm
V
25 mm
L
12.5 mm
P
50.0 mm
Q
53.5 mm
T
4.5 mm
Previews
3D
2D
Download CAD models