??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
170082
Bill of material
1700820216
Part Number
Description
(p)ower-(s)ignal Configuration
Maximum Current
0.5 A
Edge Card Thickness
2.36 mm
Orientation
Coplanar
PCB Thickness - Recommended
2.79 mm
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
2D
Download CAD models