??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000296001 - Clamping claw round
Bill of material
17000296001
Article No.
17000296001
H1
9.53 mm
H2
5.9 mm
S
1.5-3 mm
SW
4 mm
Material
Stahl, gehärtet, brüniert
Weight
18 g
Drawing
https://api.meleven.de/out/SToxxparts/b1.10.d5.170002960019.pdf
Previews
3D
Dimension
2D
Download CAD models