17000279005
SToxxparts
17 Clamping technology
17000279000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000279000/17000279000.prj},{NB=17000279005},{PREVIEW=17000279000.png},{ARTNR=17000279005},{H3=13},{H4=6},{H5=28.8},{DK=4},{T=8},{N=3},{S=2.3},{SW1=5},{SW2=6},{F=5},{M=17},{D1=20},{D2=3},{D3=6},{D4=M6},{H1=3.5},{H2=6},{L1=7},{MAT=Werkzeugstahl, gehärtet, brüniert/Feder und Spannsegmente aus Edelstahl},{GEW=86},{INFO=https://api.meleven.de/out/SToxxparts/8e.fc.3f.170002790009.pdf},{DEFAULTSORTATTR=33408}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
SToxxparts
Description
17000279000 - Centering clamping element with clamping balls
Bill of material
17000279005
Article No.
17000279005
17000279005
Dimension
13
13
mm
Dimension
6
6
mm
Dimension -2
28.8
28.8
mm
Ball diameter
4
4
mm
Dimension
8
8
mm
number of balls
3
3
Stroke
2.3
2.3
mm
SW1
5
5
mm
SW2
6
6
mm
max. clamping force
5
5
kN
max. tightening torque
17
17
Nm
Location hole H7
20
20
mm
Location hole
3
3
mm
Location hole
6
6
mm
Location hole
M6
M6
mm
Location hole
3.5
3.5
mm
Location hole ±0.1
6
6
mm
Location hole ±0.1
7
7
mm
Material
Werkzeugstahl, gehärtet, brüniert/Feder und Spannsegmente aus Edelstahl
Weight
86
86
g
Drawing
https://api.meleven.de/out/SToxxparts/8e.fc.3f.170002790009.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型