17000278005
SToxxparts
17 Clamping technology
17000278000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000278000/17000278000.prj},{NB=17000278005},{PREVIEW=17000278000.png},{ARTNR=17000278005},{H3=11.7},{H4=7},{H5=32.2},{T=8},{N=3},{S=4.6},{SW1=5},{SW2=6},{F=5},{M=17},{D1=25},{D2=4},{D3=6},{D4=M6},{H1=4},{H2=7},{L1=9},{MAT=Werkzeugstahl, gehärtet, brüniert/Feder und Spannelemente aus Edelstahl},{GEW=133},{INFO=https://api.meleven.de/out/SToxxparts/7b.6d.20.170002780009.pdf},{DEFAULTSORTATTR=33248}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
SToxxparts
Description
17000278000 - Centering clamping element with clamping segments
Bill of material
17000278005
Article No.
17000278005
17000278005
Dimension
11.7
11.7
mm
Dimension
7
7
mm
Dimension -2
32.2
32.2
mm
Dimension
8
8
mm
number of segments
3
3
Stroke
4.6
4.6
mm
SW1
5
5
mm
SW2
6
6
mm
max. clamping force
5
5
kN
max. tightening torque
17
17
Nm
Location hole H7
25
25
mm
Location hole
4
4
mm
Location hole
6
6
mm
Location hole
M6
M6
mm
Location hole
4
4
mm
Location hole ±0.1
7
7
mm
Location hole ±0.1
9
9
mm
Material
Werkzeugstahl, gehärtet, brüniert/Feder und Spannelemente aus Edelstahl
Weight
133
133
g
Drawing
https://api.meleven.de/out/SToxxparts/7b.6d.20.170002780009.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型