??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
17000269000 - Horizontal clamp with angled foot, steel
Bill of material
17000269002
Article No.
Nominal value
pressure screw
mm
D1
mm
B1
mm
B2
mm
B3
mm
H1
mm
H2
mm
H3
mm
H4
mm
max.
mm
H6
mm
H7
mm
H8
mm
L1
mm
L2
mm
L3
mm
L4
mm
Holding force
kN
Holding force
kN
VAR__
90°
max.
80 °C
Material
Stahl, galvanisch verzinkt/Kunststoffgriff
Weight
g
Previews
3D
Dimension
2D
Download CAD models