??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
17000266000 - Horizontal clamp with horizontal base and safety lock, steel
Bill of material
17000266001
Article No.
Nominal value
pressure screw
D1
mm
D2
B1
B2
B3
B4
mm
B5
mm
H1
mm
H2
mm
H3
mm
H4
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
Holding force
kN
Holding force
kN
VAR__
90°
max.
80 °C
Material
Stahl, galvanisch verzinkt/Kunststoffgriff
Weight
g
Previews
3D
Dimension
2D
Download CAD models