??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000261000 - Vertical clamp with horizontal foot and safety lock, steel
Bill of material
17000261001
Article No.
Nominal value
pressure screw
mm
D1
mm
B1
mm
B2
mm
B3
mm
H1
mm
H2
mm
H3
mm
H4
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
Holding force
kN
Holding force
kN
VAR__
105°
max.
80 °C
Material
Stahl, galvanisch verzinkt/Kunststoffgriff
Weight
g
Previews
3D
Dimension
2D
Download CAD models