??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
17000249000 - Mounting tensioner slideable, dimension 40, with eccentric clamping lever
Bill of material
17000249001
Article No.
D1
40 mm
B1
30 mm
B2
13 mm
D2
M12 mm
max.
mm
max.
mm
H3
15 mm
H4
20 mm
H5
28 mm
max.
55 mm
L2
30 mm
max.
107 mm
L4
100 mm
Stroke
mm
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/23.81.1b.170002490009.pdf
Previews
3D
Dimension
2D
Download CAD models