??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
17000245000 - Mounting tensioner slewable, dimension 60, with clamping screw
Bill of material
17000245001
Article No.
D1
60 mm
D2
mm
B1
mm
B2
mm
D3
mm
max.
135 mm
max.
158 mm
H3
mm
L1
mm
L2
mm
L3
53 mm
Stroke
35 mm
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/bc.da.a1.170002450009.pdf
Previews
3D
Dimension
2D
Download CAD models