??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000244001 - Mounting tensioner slewable, dimension 60, with eccentric clamping lever
Bill of material
17000244001
Article No.
17000244001
D1
60 mm
D2
M12 mm
B1
44 mm
B2
17 mm
D3
M12 mm
max.
135 mm
max.
158 mm
H3
28 mm
L1
95 mm
L2
65 mm
L3
53 mm
L4
100 mm
Stroke
35 mm
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
Weight
3015 g
Drawing
https://api.meleven.de/out/SToxxparts/4b.98.97.170002440019.pdf
Previews
3D
Dimension
2D
Download CAD models