??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000243001 - Mounting tensioner slewable, low design, dimension 44, with clamping screw
Bill of material
17000243001
Article No.
17000243001
D1
44 mm
B1
42 mm
B2
18 mm
D2
M12 mm
max.
30 mm
max.
59 mm
H3
15 mm
H4
13 mm
L1
61 mm
L2
40 mm
Stroke
5 mm
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
Weight
708 g
Drawing
https://api.meleven.de/out/SToxxparts/88.8f.55.170002430019.pdf
Previews
3D
Dimension
2D
Download CAD models