??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000242001 - Mounting tensioner slewable, low design, dimension 44, with eccentric lever
Bill of material
17000242001
Article No.
17000242001
D1
44 mm
B1
42 mm
B2
18 mm
D2
M12 mm
max.
30 mm
max.
59 mm
H3
15 mm
H4
28 mm
L1
61 mm
L2
40 mm
L3
100 mm
Stroke
5 mm
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
Weight
1022 g
Drawing
https://api.meleven.de/out/SToxxparts/8c.3e.a0.170002420019.pdf
Previews
3D
Dimension
2D
Download CAD models