??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000241000 - Mounting tensioner slewable, dimension 40, with eccentric clamping lever
Bill of material
17000241001
Article No.
D1
40 mm
B1
40 mm
B2
17 mm
D2
M12 mm
D3
M12 mm
max.
mm
max.
mm
H3
mm
H4
28 mm
L1
75 mm
L2
55 mm
L3
43 mm
L4
100 mm
Stroke
mm
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/3e.21.8c.170002410009.pdf
Anteprime
3D
Dimensione
2D
Download modelli CAD