??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000240000 - Mounting tensioner slewable, dimension 40, with clamping screw
Bill of material
17000240001
Article No.
D1
40 mm
B1
40 mm
B2
17 mm
D2
M12 mm
D3
M12 mm
max.
mm
max.
mm
H3
mm
H4
13 mm
L1
75 mm
L2
55 mm
L3
43 mm
Stroke
mm
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/5d.f2.99.170002400009.pdf
Previews
3D
Dimension
2D
Download CAD models