??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000239000 - Mounting tensioner slewable, dimension 40, with adjustable clamping lever and axial bearing
Bill of material
17000239001
Article No.
D1
40 mm
B1
40 mm
B2
17 mm
D2
M12 mm
D3
M12 mm
max.
mm
max.
mm
H3
mm
H4
82 mm
L1
75 mm
L2
55 mm
L3
43 mm
L4
108 mm
Stroke
mm
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/87.81.3d.170002390009.pdf
Previews
3D
Dimension
2D
Download CAD models