??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000237001 - Mounting tensioner slewable, dimension 25, with clamping screw
Bill of material
17000237001
Article No.
17000237001
D1
25 mm
B1
26 mm
B2
10 mm
D2
M8 mm
D3
M8 mm
max.
35 mm
max.
49 mm
H3
10 mm
H4
6.9 mm
L1
49.5 mm
L2
35 mm
L3
28 mm
Stroke
5 mm
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
Weight
227 g
Drawing
https://api.meleven.de/out/SToxxparts/5b.36.16.170002370019.pdf
Previews
3D
Dimension
2D
Download CAD models