??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SToxxparts
Description
17000229000 - Eccentric quick clamping lever with screw, adjustable, stainless steel
Bill of material
17000229010
Article No.
L
mm
D2
mm
max. in clamping position
mm
D3
mm
D4
mm
max.
mm
min. adjustment range
mm
B
mm
Stroke at 90° lever position
mm
max.
80 °C
Material
Edelstahl/Zink- Druckgusshebel, kunststoffbeschichtet/POM- Auflagescheibe, glasfaserverstärkt
Color
schwarz
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/76.f0.bf.170002290009.pdf
Previews
3D
Dimension
2D
Download CAD models