??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SToxxparts
Description
17000227000 - Eccentric quick clamping lever with screw, adjustable, steel
Bill of material
17000227010
Article No.
L
mm
D2
mm
max. in clamping position
mm
D3
mm
D4
mm
max.
mm
min. adjustment range
mm
B
mm
Stroke at 90° lever position
mm
max.
80 °C
Material
Stahl, galvanisch verzinkt/Zink- Druckgusshebel, kunststoffbeschichtet/POM- Auflagescheibe, glasfaserverstärkt
Color
schwarz
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/f4.1c.90.170002270009.pdf
Previews
3D
Dimension
2D
Download CAD models