??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000213001 - Clamping element actima left pressure, with transverse axis in bore
Bill of material
17000213001
Article No.
17000213001
Delivery path
10 mm
Clamping path
2 mm
max. clamping force
4.9 kN
Material
Stahl, brüniert/Thermoplastgehäuse/PF31 Kugelknopf
Weight
749 g
Drawing
https://api.meleven.de/out/SToxxparts/4e.73.5c.170002130019.pdf
Previews
3D
Dimension
2D
Download CAD models