??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000212001 - Clamping element actima right pressure, with transverse axis in bore
Bill of material
17000212001
Article No.
17000212001
Delivery path
10 mm
Clamping path
2 mm
max. clamping force
4.9 kN
Material
Stahl, brüniert/Thermoplastgehäuse/PF31 Kugelknopf
Weight
751 g
Drawing
https://api.meleven.de/out/SToxxparts/fd.8d.40.170002120019.pdf
Previews
3D
Dimension
2D
Download CAD models