??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000211001 - Clamping element actima left tension, with through bore
Bill of material
17000211001
Article No.
17000211001
Delivery path
10 mm
Clamping path
2 mm
max. clamping force
4.9 kN
Material
Stahl, brüniert/Thermoplastgehäuse/PF31 Kugelknopf
Weight
750 g
Drawing
https://api.meleven.de/out/SToxxparts/e8.3c.96.170002110019.pdf
Previews
3D
Dimension
2D
Download CAD models