??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
17000165000 - Pressure element with bolt, secured against twisting, with inside thread
Bill of material
17000165001
Article No.
D1
mm
D2
mm
D3
mm
D4
mm
D5
mm
D6
mm
L1
mm
L2
mm
L3
mm
L4
mm
-0.2
mm
L6
mm
L7
mm
B
mm
K
mm
Stroke
mm
SW1
mm
SW2
mm
Spring load
N
max.
100 °C
Material
Stahl/Zink-Druckgusshaltestück, kunststoffbeschichtet
Color
schwarz
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/ff.eb.46.170001650009.pdf
Previews
3D
Dimension
2D
Download CAD models