??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000152001 - Base element, low
Bill of material
17000152001
Article No.
17000152001
A
12 mm
B
30 mm
C
65 mm
B1
25 mm
G
M12 mm
I
12.5 mm
P
23 mm
Material
Stahl, brüniert/Verschleißteile: Vergütungsstahl/Zugstange: Spezialstahl
Weight
146 g
Drawing
Zeichnung
INFO1
17000152001.pdf
Previews
3D
Dimension
2D
Download CAD models