??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SToxxparts
Description
17000122000 - Positioning clamping bolt, steel
Bill of material
17000122007
Article No.
-0.02/-0.05
mm
+0.6
mm
D2
mm
D3
mm
D4
M4 mm
±1
mm
L3
10 mm
max.
9 mm
SW1
mm
SW2
mm
Holding force
kN
Material
Vergütungsstahl, vergütet, brüniert
Weight
g
Previews
3D
Dimension
2D
Download CAD models