??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
17000105000 - Carbide insert, front mounting
Bill of material
17000105001
Article No.
n6
mm
D2
4.5 mm
~
mm
D4
7.5 mm
L
13 mm
T
3 mm
for screws
M4 mm
Material
Vergütungsstahl, vergütet, phosphatiert/Hartmetalleinsatz
Weight
g
Previews
3D
Dimension
2D
Download CAD models