??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
17000102000 - Gripper round, square, with carbide insert, fluted, square
Bill of material
17000102001
Article No.
-0.13
mm
-0.13
12 mm
D2
M5 mm
L2
10.3 mm
T
3 mm
Material
Werkzeugstahl, brüniert/Riffelung Hartmetallplatte
Weight
g
Previews
3D
Dimension
2D
Download CAD models