??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
agru
Description
170 - E-Elbow 45°
Bill of material
AGRU_70170007511_E-Elbow 45_MOP water 16bar/gas 10bar_PE 100-RC black_75 SDR 17-11
LOD Destination
LOD Level
Article number
Article number
Image Code
170
Weight
kg
Dimension long
Dimension short
Description 1
E-Elbow 45°
Description 2
MOP water 16bar/gas 10bar
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Electro-fusion
Outside diameter (DAOD)
mm
D
mm
D1
mm
Z
mm
T
mm
X1
Previews
3D
Dimension
2D
Download CAD models