??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1698220000 - SKMU PG21-K GR
明細表
Weidmueller 1698220000
Preview
Manufacturer Product ID
1698220000
Manufacturer Type Description
SKMU PG21-K GR
Description short
电缆接头防松螺母(塑料), SKMU PA (塑料防松螺母) PG 21, 7 mm, 聚酰胺 6 (PA6 - GF30)
Description long
防松螺母加固塑料电缆接头。
GTIN-Code
4008190884758
Manufacturer / brand name
Weidmueller Group
wrench width 1
36 mm
mounting thread
PG21
glass-fiber reinforced
Yes
fire resistance (according to UL94)
HB
thread type of the inner thread
PG
type of connection thread
PG
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
thread length connection thread
7 mm
material
Polyamide (PA)
Color
light grey (RAL 7035, GREY)
Without halogens
Yes
Mass
0.004 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
下載CAD模型