??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1695721044 - LM WO 23/55 WS
Bill of material
Weidmueller 1695721044
Preview
Product number of the Manufacturer
1695721044
Manufacturer Type Description
LM WO 23/55 WS
Short Description
Cable coding system, 6.8 - 12 mm, 55 mm, Polyester film, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190924676
Manufacturer Name
Weidmueller Group
max. cable diameter
12 mm
label space present
Yes
color
white
material
Plastic
Combustibility class
V0
Max. diameter of conductors
50 mm
Min. diameter of conductors
10 mm
Min. cable diameter
6.800 mm
Without halogens
Yes
Assembly type
Miscellaneous
Mass
0.010 kg
depth
0.025 mm
height
22.8 mm
width
13 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models