??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1694266 - SACC-M12MS-5CON-PG 9-SH
Bill of material
PHOENIX CONTACT 1694266
Product number of the Manufacturer
1694266
Short Description
Connector
Long Description
Connector, Universal, 5-position, shielded, Plug straight M12, A-coded, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Manufacturer Type Description
SACC-M12MS-5CON-PG 9-SH
Preview
International product number
4017918181260
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
certificate/approval
cULus Recognized
net weight
0.055 kg
Type of interlock
Screw locking
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
Conductor connection method
Screw connection
Design of housing surface
Zinc die-cast, nickel-plated
material of housing
Zink print cast
Design of housing
straight
min. connectable conductor cross-section
0.250 mm^2
screen connection present
Yes
Number of control contacts
5
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
External cable diameter, min.
6 mm
External cable diameter, max.
8 mm
screened
Yes
max. connectable conductor cross-section
0.750 mm^2
Status display present
No
Material used for the thread ring
Zinc die-cast, nickel-plated
Type of plug-in contact, outside
Male (plug)
GTIN
4017918181260
Manufacturer product designation
Connector
Manufacturer product description
Connector, Universal, 5-position, shielded, Plug straight M12, A-coded, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Product type
SACC-M12MS-5CON-PG 9-SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。