??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1692670000 - ZIA 1.5/4L-PE/8/KB
Bill of material
Weidmueller 1692670000
Preview
Product number of the Manufacturer
1692670000
Manufacturer Type Description
ZIA 1.5/4L-PE/8/KB
Short Description
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 43, Number of potentials per tier: 4, dark beige
Long Description
Initiator/actuator terminal for connection or joining of wires, cores and cables with a durable secure contact.
GTIN
4008190870386
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
PE connection present
Yes
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
17.500 A
Number of contact points per level
1
Number of levels
2
Rated current [In] for the power loss specification
17.500 A
Power loss, static, current-independent [Pls]
0.560 W
color
beige
Connection type
Spring pulley connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.106 kg
depth
45.05 mm
height
81.1 mm
width
50.72 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models