??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688447 - VS-M16 (5-9)
Bill of material
PHOENIX CONTACT 1688447
Product number of the Manufacturer
1688447
Short Description
D-SUB pressure nut
Long Description
D-SUB pressure nut, degree of protection: IP67, material: PA, color: gray
Manufacturer Type Description
VS-M16 (5-9)
Preview
International product number
4017918818364
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
color
Grey
thread form type
metric
GTIN
4017918818364
Manufacturer product designation
D-SUB pressure nut
Manufacturer product description
D-SUB cap nut with line seal, for sleeve housing VS-09-..., conductor diameter of 5 mm ... 9 mm
Product type
VS-M16 (5-9)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD