??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1688117 - VS-PG11 (3- 7)
Bill of material
PHOENIX CONTACT 1688117
Product number of the Manufacturer
1688117
Short Description
D-SUB pressure nut
Long Description
D-SUB pressure nut, degree of protection: IP67, material: PA, color: gray
Manufacturer Type Description
VS-PG11 (3- 7)
Preview
International product number
4017918182274
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
color
Grey
thread form type
PG
GTIN
4017918182274
Manufacturer product designation
D-SUB pressure nut
Manufacturer product description
D-SUB cap nut with line seal, for conductor diameter of 3 mm ... 7 mm, for sleeve housing VS-15-...
Product type
VS-PG11 (3- 7)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part