??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1686441044 - LM MT300 210/297 WS
Bill of material
Weidmueller 1686441044
Preview
Product number of the Manufacturer
1686441044
Manufacturer Type Description
LM MT300 210/297 WS
Short Description
Device marking, Self-adhesive, 210 mm, Polyester, PVC-free, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190494179
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.012 kg
depth
0.05 mm
height
210 mm
width
297 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models