??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1686401044 - LM MT300 26/10 WS
Bill of material
Weidmueller 1686401044
Preview
Product number of the Manufacturer
1686401044
Manufacturer Type Description
LM MT300 26/10 WS
Short Description
Device marking, Self-adhesive, 26 mm, Polyester, PVC-free, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190494018
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.011 kg
depth
0.05 mm
height
10 mm
width
26 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models