??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1686380001 - LM MT300 20/8 SI
Bill of material
Weidmueller 1686380001
Preview
Product number of the Manufacturer
1686380001
Manufacturer Type Description
LM MT300 20/8 SI
Short Description
Device marking, Self-adhesive, 20.3 mm, Polyester, PVC-free, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190493929
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.011 kg
depth
0.05 mm
height
8 mm
width
20 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models