??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1686229 - HC-D 7-DS-IP65
Bill of material
PHOENIX CONTACT 1686229
Product number of the Manufacturer
1686229
Short Description
Sealing screw
Long Description
Sealing screw, size: Countersunk head, IP67, replacement part for D7 size HEAVYCON housing
Manufacturer Type Description
HC-D 7-DS-IP65
Preview
International product number
4017918445560
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
net weight
0.000 kg
GTIN
4017918445560
Manufacturer product designation
Sealing screw
Manufacturer product description
Sealing screw, size: Countersunk head, IP67, replacement part for D7 size HEAVYCON housing
Product type
HC-D 7-DS-IP65
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73181558
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models