??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1684030 - RCK-TWUM/BL12/ 5,0PUR-U
Bill of material
PHOENIX CONTACT 1684030
Product number of the Manufacturer
1684030
Short Description
Master cable
Long Description
Master cable, application: Sensor/actuator box, connection method: M12 socket Plastic, number of positions: 12, slot assignment: single, status display: No; master cable connection: M23 plug connection, PUR/PVC, cable length: 5 m, shielding: no, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1260757
Manufacturer Type Description
RCK-TWUM/BL12/ 5,0PUR-U
Preview
International product number
4017918172084
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
182
rated voltage
48 V
Application standards
not available
certificate/approval
EAC, EAC-RoHS
Pole number
12
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
not relevant
screened
No
Status display present
No
Areas of application for signal and data transmission
Sensor/actuator box
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
90 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4017918172084
Manufacturer product designation
Master cable
Manufacturer product description
Master cable, application: Sensor/actuator box, connection method: M12 socket Plastic, number of positions: 12, slot assignment: single, status display: No; master cable connection: M23 plug connection, PUR/PVC, cable length: 5 m, shielding: no, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1260757
Product type
RCK-TWUM/BL12/ 5,0PUR-U
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part