??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1683660000 - ZAP/TW 1 RT
Bill of material
Weidmueller 1683660000
Preview
Product number of the Manufacturer
1683660000
Manufacturer Type Description
ZAP/TW 1 RT
Short Description
Partition plate (terminal) End and intermediate plate, 59.5 mm x 30.5 mm, red
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190483111
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.003 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models