??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
1683410000 - ZDU 2.5/3AN SW
Lista de materiales
Weidmueller 1683410000
Preview
Manufacturer Product ID
1683410000
Manufacturer Type Description
ZDU 2.5/3AN SW
Description short
Bloque de bornes de paso, Conexión directa, 2.5 mm², 800 V, 24 A, Número de conexiones: 3
Description long
Regleta de bornes para la conexión o el empalme de conductores con contacto garantizado permanente. Acero endurecido capaz de soportar fuerzas mecánicas y revestimiento de cobre para garantizar la máxima conductividad.
GTIN-Code
4008190478124
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
24 A
Number of contact points per level
3
Number of levels
1
Rated current [In] for the power loss specification
24 A
Power loss, static, current-independent [Pls]
0.770 W
color
black
Connection type
spring-cage connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.009 kg
depth
38.35 mm
height
64.05 mm
width
5.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Descarga de modelos CAD