??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1681172 - SACC-M 8FS-3CON-M
Bill of material
PHOENIX CONTACT 1681172
Product number of the Manufacturer
1681172
Short Description
Connector
Long Description
Connector, Universal, 3-position, Socket straight M8, A-coded, Solder connection, knurl material: Nickel-plated brass, external cable diameter 3.5 mm ... 5 mm
Manufacturer Type Description
SACC-M 8FS-3CON-M
Preview
International product number
4017918157524
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-104
Combustibility class
HB
certificate/approval
cULus Listed
net weight
0.007 kg
Type of interlock
Screw locking
max. operating ambient temperature
85 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
Conductor connection method
Soldered connection
Design of housing surface
PBT
material of housing
PBT
Design of housing
straight
min. connectable conductor cross-section
0.080 mm^2
screen connection present
No
Number of control contacts
3
Number of data contacts
0
Construction form of the plug connector
M8
Coding (head 1)
A-coded
External cable diameter, min.
3.500 mm
External cable diameter, max.
5 mm
screened
No
max. connectable conductor cross-section
0.250 mm^2
Status display present
No
Material used for the thread ring
Nickel-plated brass
Type of plug-in contact, outside
Female (socket)
GTIN
4017918157524
Manufacturer product designation
Connector
Manufacturer product description
Connector, Universal, 3-position, Socket straight M8, A-coded, Solder connection, knurl material: Nickel-plated brass, external cable diameter 3.5 mm ... 5 mm
Product type
SACC-M 8FS-3CON-M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part